MT-216-6NS
Cellular Pipe Frame, 6 ft face
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 254 mm | 10 in |
Face Width | 1.981 m | 6.5 ft |
Width | 1981.2 mm | 78 in |
Length | 88.9 mm | 3.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Cellular pipe frames |
Packaging quantity | 1 |
Weight, net | 22.8 kg | 50.265 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 254 mm | 10 in |
Face Width | 1.981 m | 6.5 ft |
Width | 1981.2 mm | 78 in |
Length | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Cellular pipe frames |
Packaging quantity | 1 |
Weight, net | 22.8 kg | 50.265 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse