TES-SS-PLK5 | KICKER KIT
Kicker Support Arms, 3” x 3” x 96” Angle with Connecting Brackets and Hardware for 3” to 6” square or 3-1/2” to 4-1/2” OD Stand-offs, 3 sectors. Attaches to TES-SS-PLK7 collar - not included.
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member | Square support rail |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 152.400 mm | 6 in |
Mounting Diameter, minimum | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 3 |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member | Square support rail |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 152.400 mm | 6 in |
Mounting Diameter, minimum | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 3 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse