TES-SS-PLK11 | COLLAR MOUNT EXTENSION TUBE
Base Product: RING-MOUNTS
Ring Mount/Collar Mount Extension Tube. Ring Mount not included.
Specifications
Product Classification
Product Type | Extension tube |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 1 |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Extension | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 11.793 kg | 26 lb |
Product Classification
Product Type | Extension tube |
General Specifications
Mounting | Ring mount |
Sectors, quantity | 1 |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Extension | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 11.793 kg | 26 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse