Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SW-38

Backing Plate, 2 in x 2 in x 1/8 in, 1/2 in hardware

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order

Product Classification

Product Type Backing plate

Dimensions

Height 25.4 mm | 1 in
Width 50.8 mm | 2 in
Length 50.8 mm | 2 in
Material Thickness 2.54 mm | 0.1 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Washers
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Backing plate

Dimensions

Height 25.4 mm | 1 in
Width 50.8 mm | 2 in
Length 50.8 mm | 2 in
Material Thickness 2.54 mm | 0.1 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Washers
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification