Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SB-0310

Stainless Steel Bolt, 3/8 in x 1 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bolt kit

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 25.4 mm | 1 in
Pipe Outer Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Included Bolts
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bolt kit

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 25.4 mm | 1 in
Pipe Outer Diameter 10.16 mm | 0.4 in

Material Specifications

Material Type Stainless steel

Packaging and Weights

Included Bolts
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification