33544-37
Base Product: 33544-SERIES-HARDWARE-KITS
Connector Reattachment Kit for elliptical waveguide 90
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW90 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 43.18 mm | 1.7 in |
Included | Saw guide | Silicone grease | Three gaskets | Three o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW90 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 43.18 mm | 1.7 in |
Included | Saw guide | Silicone grease | Three gaskets | Three o-rings |
Packaging quantity | 1 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse