IMFQ-LMR-43 | E14V00P23
Quad IMF 700-750MHz Reject guard 757-758 MHz, DC Pass, 4.3-10 connectors
Features and Benefits
- Pass USA 700 & LMR 750 bands
- Reject any emission in LMR guard band 757-758 MHz
- DC/AISG passing capability from BTS port to ANT port
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 392 mm | 15.433 in |
Width | 226 mm | 8.898 in |
Depth | 150 mm | 5.906 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 |
Port Designation | Band 12 | Band 14 |
License Band | USA 700, Band Pass | USA 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 699–746 | 758.5–798 |
Insertion Loss, maximum, dB | 0.30 | 2.80 |
Insertion Loss, typical, dB | 0.15 | 0.25 |
Total Group Delay, maximum, ns | 10 | 600 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 160 | |
Input Power, PEP, maximum, W | 1,600 | |
3rd Order PIM, maximum, dBc | -161 |
Electrical Specifications, Band Reject
Frequency Range, MHz | 757–758 | |
Attenuation, minimum, dB | 30.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.9 kg | 1.984 lb |
Weight, without mounting hardware | 10.4 kg | 22.928 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 392 mm | 15.433 in |
Width | 226 mm | 8.898 in |
Depth | 150 mm | 5.906 in |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 |
Port Designation | Band 12 | Band 14 |
License Band | USA 700, Band Pass | USA 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 699–746 | 758.5–798 |
Insertion Loss, maximum, dB | 0.30 | 2.80 |
Insertion Loss, typical, dB | 0.15 | 0.25 |
Total Group Delay, maximum, ns | 10 | 600 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 160 | |
Input Power, PEP, maximum, W | 1,600 | |
3rd Order PIM, maximum, dBc | -161 |
Electrical Specifications, Band Reject
Frequency Range, MHz | 757–758 | |
Attenuation, minimum, dB | 30.0 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.9 kg | 1.984 lb |
Weight, without mounting hardware | 10.4 kg | 22.928 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse