CQX681926T-DS-43 | E14F15P21
Twin Quadplexer, 600/800/PCS/AWS+WCS+BRS, DC Sense, 4.3-10
Specifications
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- Automatic dc switching with dc sense
- Convertible mounting brackets
- New 4.3-10 connectors for improved PIM performance and size reduction
- DC Load Sense in Feeder-to-Antenna applications
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 200 mm | 7.874 in |
Width | 252 mm | 9.921 in |
Depth | 127 mm | 5 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | CEL 850 | LMR 750 | LMR 800 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 10 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 4 |
Port Designation | 617-803 | 817-894 | PCS | AWS+WCS+BRS | AWS+WCS+BRS |
License Band | LMR 750, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | CEL 850, Band Pass LMR 800, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass AWS 2000, Band Pass WCS 2300, Band Pass | AWS 1700, Band Pass AWS 2000, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–803 | 817–894 | 1850-1995 | 1695–1780 | 2110–2200 2300–2690 |
Insertion Loss, typical, dB | 0.20 | 0.20 | 0.30 | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 50 | 65 | 25 | 25 | 25 |
Return Loss, typical, dB | 22 | 22 | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 120 | 120 | 120 | 120 | 120 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 | 1,200 | 1,200 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.4 L |
Weight, without mounting hardware | 7.8 kg | 17.196 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 200 mm | 7.874 in |
Width | 252 mm | 9.921 in |
Depth | 127 mm | 5 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | AWS 2000 | CEL 850 | LMR 750 | LMR 800 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 15 mA @ 12 V | 15 mA @ 24 V |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 10 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 4 |
Port Designation | 617-803 | 817-894 | PCS | AWS+WCS+BRS | AWS+WCS+BRS |
License Band | LMR 750, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | CEL 850, Band Pass; LMR 800, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass; AWS 2000, Band Pass; WCS 2300, Band Pass | AWS 1700, Band Pass; AWS 2000, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–803 | 817–894 | 1850-1995 | 1695–1780 | 2110–2200; 2300–2690 |
Insertion Loss, typical, dB | 0.20 | 0.20 | 0.30 | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 50 | 65 | 25 | 25 | 25 |
Return Loss, typical, dB | 22 | 22 | 22 | 22 | 22 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 120 | 120 | 120 | 120 | 120 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 | 1,200 | 1,200 |
3rd Order PIM, maximum, dBc | -161 | -161 | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.4 L |
Weight, without mounting hardware | 7.8 kg | 17.196 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse