Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860634624

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

LazrSPEED® Elite MPO Female 24 Fiber Connector, lime green

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand LazrSPEED®

General Specifications

Color Lime green
Color, boot Red
Ferrule Geometry Flat
Interface MPO/UPC Female
Interface Feature Unpinned
Total Fiber Count 24

Dimensions

Length 60.1 mm | 2.366 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.27 dB
Insertion Loss, ULL, maximum 0.2 dB
Return Loss, minimum 27 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand LazrSPEED®

General Specifications

Color Lime green
Color, boot Red
Ferrule Geometry Flat
Interface MPO/UPC Female
Interface Feature Unpinned
Total Fiber Count 24

Dimensions

Length 60.1 mm | 2.366 in
Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.27 dB
Insertion Loss, ULL, maximum 0.2 dB
Return Loss, minimum 27 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification