Warning Icon
This product was discontinued on: September 21, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

5504646-2

  • Available in:
  • Asia
  • Latin America
  • North America

Fiber Optic Connector Kit, singlemode, SC, blue, for 3 mm cable (bulk packaged 250 pieces)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style One-piece | Simplex
Color Blue
Color, boot Blue
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Boot
Packaging quantity 250
Packaging Type Bag

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style One-piece | Simplex
Color Blue
Color, boot Blue
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Boot
Packaging quantity 250
Packaging Type Bag

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification