FIST-ODF
FIST® Fiber Distribution Rack
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
All-purpose, easy-to-assemble FIST-GR3 and FIST-GR3F racks accommodate the FIST fiber management system in a central office, head-end or customer premises environment.
Several versions of the rack are available: one series based on the ETSI standard (600 mm wide); and one on the 15-inch standard (450 mm wide). With the addition of side ducts, total width of the rack framework varies between 600 and 1200 mm. Rack heights of 1.8 or 2.2 meters are available.
All versions feature flexible shelf spacing and accept a range of accessories such as panels and doors to complete the installation. Both racks house connector panels and separate shelves for splicing, patching, equipment and devices. The racks allow superior management and storage of pigtail and patch cord overlengths.
Key features:
- Easy to transport, store, handle and install due to compact design
- Assembly requires only simple tools allowing faster installations than standard racks
- Accepts CommScope‘s FIST-GSS2/ GPS2, FIST-GSS3/GPS3 and FACT fiber panels
- ETSI mounting profiles with cage nuts for shelf mounting provided at rear of the rack for optimal access from the front
- Optional units allow horizontal and vertical patch cord management and storage of excess patch cord overlength
- Easy access to cables, pigtails and jumpers during installation, maintenance and upgrade
- Easy adaptation to specific applications by changing rack or shelf configuration, as well as routings of pigtails and jumpers
- Different side ducts (150, 300 mm) with drums for proper fiber management
Additionally, we offer a variety of ODF Frame Accessories.
Product Classification
Product Type | Frame |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Access | Front |
Growth Configuration | Unloaded |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Product Classification
Product Type | Frame |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Access | Front |
Growth Configuration | Unloaded |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |