Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

619630-001-00

CommScope FLX™ GPON Optical Module, class C+, SFP (Small Form-factor Pluggable) package with SC receptacle optical interface, 2488 Mbps downstream Tx/1244 Mbps upstream Rx

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
FEATURES
  • Support ITU-T G.984.2 (08/2019) GPON class C+
  • SFP (Small Form-factor Pluggable) package with SC receptacle optical interface
  • 1490nm continuous-mode transmitter with DFB laser
  • 1310nm burst-mode receiver with APD-TIA
  • 2488 Mbps downstream Tx/1244 Mbps upstream Rx
  • Digital diagnostic SFF-8472 compliant
  • +3.3V power supplies
  • RoHS With Exemption 7C(I)
  • Operating case temperature: Industrial temp -40 ~ 90˚C

Product Classification

Product Type Optical transceiver
Product Brand CommScope FLX™
Product Series SFP

General Specifications

Reflectance, maximum –20 dB @ 1310 nm | –20 dB @ 1490 nm
Crosstalk at 1490 nm to 1310 nm -46 dB
Data Rate 1.244 Gbit/s (Rx) | 2.488 Gbit/s (Tx)
Transmission Distance, maximum 20 km

Dimensions

Height 12.294 mm | 0.484 in
Width 13.894 mm | 0.547 in
Length 64.287 mm | 2.531 in

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Input Voltage +3.14 to +3.46 Vdc
Input Voltage, maximum 3.6 V
Power Consumption, maximum 1.5 W
Receiver Data Output Differential Swing Range 600–1600 mVpp
Receiver Loss of Signal Assert Time, maximum 12.8 ns
Receiver Loss of Signal de-Assert Time, maximum 50 ns
Receiver Loss of Signal Detected Voltage High, minimum 2.4 V
Receiver Loss of Signal Detected Voltage Low, maximum 0.4 V
Receiver Output Differential Impedance Range 80–120 ohm
Receiver Time to Initialize, maximum 300 ms
Transmitter Data Input Differential Swing Range 200–1600 mVpp
Transmitter Disable Voltage High, minimum 2 V
Transmitter Disable Voltage Low, maximum 0.8 V
Transmitter Fault Indication Voltage High, mminimum 2.4 V
Transmitter Fault Indication Voltage Low, maximum 0.4 V
Transmitter Input Differential Impedance Range 90–100 ohm

Optical Specifications

Optical Port Interface SC/UPC
Receiver Burst-Mode Dynamic Range +15 dB to +20 dB
Receiver Center Wavelength 1310 nm nominal (1290–1330 nm)
Receiver Loss of Signal Assert Level, minimum –45 dBm
Receiver Loss of Signal de-Assert, maximum –33 dBm
Receiver Saturation, minimum –12 dBm
Receiver CID, minimum 72
Receiver Sensitivity, maximum –32 dBm
Receiver Rx Reflectance, maximum -20 dB
Receiver Reflected Power Tolerance, maximum 10 dB
Transmitter Center Wavelength 1490 nm nominal (1480–1500 nm)
Transmitter Data Rate 2.488 Gb/s
Transmitter Extinction Ratio, minimum 8.2 dB
Transmitter Side Mode Suppression, minimum 30 dB
Transmitter Launch Power Range +3 to +7 dBm
Transmitter Launch Power OFF Transmitter, maximum –40 dBm
Transmitter Incident Light Power Tolerance -15 dB

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Storage Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Operating Humidity 5%–85%
Safety Standard GPON ITU-T G.984

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Optical transceiver
Product Brand CommScope FLX™
Product Series SFP

General Specifications

Reflectance, maximum –20 dB @ 1310 nm | –20 dB @ 1490 nm
Crosstalk at 1490 nm to 1310 nm -46 dB
Data Rate 1.244 Gbit/s (Rx) | 2.488 Gbit/s (Tx)
Transmission Distance, maximum 20 km

Dimensions

Height 12.294 mm | 0.484 in
Width 13.894 mm | 0.547 in
Length 64.287 mm | 2.531 in

Electrical Specifications

Input Voltage +3.14 to +3.46 Vdc
Input Voltage, maximum 3.6 V
Power Consumption, maximum 1.5 W
Receiver Data Output Differential Swing Range 600–1600 mVpp
Receiver Loss of Signal Assert Time, maximum 12.8 ns
Receiver Loss of Signal de-Assert Time, maximum 50 ns
Receiver Loss of Signal Detected Voltage High, minimum 2.4 V
Receiver Loss of Signal Detected Voltage Low, maximum 0.4 V
Receiver Output Differential Impedance Range 80–120 ohm
Receiver Time to Initialize, maximum 300 ms
Transmitter Data Input Differential Swing Range 200–1600 mVpp
Transmitter Disable Voltage High, minimum 2 V
Transmitter Disable Voltage Low, maximum 0.8 V
Transmitter Fault Indication Voltage High, mminimum 2.4 V
Transmitter Fault Indication Voltage Low, maximum 0.4 V
Transmitter Input Differential Impedance Range 90–100 ohm

Optical Specifications

Optical Port Interface SC/UPC
Receiver Burst-Mode Dynamic Range +15 dB to +20 dB
Receiver Center Wavelength 1310 nm nominal (1290–1330 nm)
Receiver Loss of Signal Assert Level, minimum –45 dBm
Receiver Loss of Signal de-Assert, maximum –33 dBm
Receiver Saturation, minimum –12 dBm
Receiver CID, minimum 72
Receiver Sensitivity, maximum –32 dBm
Receiver Rx Reflectance, maximum -20 dB
Receiver Reflected Power Tolerance, maximum 10 dB
Transmitter Center Wavelength 1490 nm nominal (1480–1500 nm)
Transmitter Data Rate 2.488 Gb/s
Transmitter Extinction Ratio, minimum 8.2 dB
Transmitter Side Mode Suppression, minimum 30 dB
Transmitter Launch Power Range +3 to +7 dBm
Transmitter Launch Power OFF Transmitter, maximum –40 dBm
Transmitter Incident Light Power Tolerance -15 dB

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Storage Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Operating Humidity 5%–85%
Safety Standard GPON ITU-T G.984
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification