AE01K-D0840-500
Polyethylene Tube, black, 3/8 in OD x 1/16 in wall x 500 ft (152.4 m) roll
Features and Benefits
- Black tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light sources
Specifications
Product Classification
Product Type | Tubing kit |
Material Specifications
Material Type | PE |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 355.6 mm | 14 in |
Included | 3/8 in polyethylene tubing |
Weight, gross | 6.36 kg | 14.021 lb |
Weight, net | 0.95 kg | 2.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Tubing kit |
Material Specifications
Material Type | PE |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 355.6 mm | 14 in |
Included | 3/8 in polyethylene tubing |
Weight, gross | 6.36 kg | 14.021 lb |
Weight, net | 0.95 kg | 2.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse