AE01K-B0523-002
Poly Tube Rack Kit, 3/8 in OD tubing, 10 position, 10 per pack
Specifications
Product Classification
Product Type | Tubing kit |
Dimensions
Tube Diameter | 3/8 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 50.8 mm | 2 in |
Depth, packed | 152.4 mm | 6 in |
Weight, gross | 0.3 kg | 0.661 lb |
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tubing kit |
Dimensions
Tube Diameter | 3/8 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 50.8 mm | 2 in |
Depth, packed | 152.4 mm | 6 in |
Weight, gross | 0.3 kg | 0.661 lb |
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse