Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

V4-65D-M

8-port sector antenna, 8x 1710–2690 MHz, 65° HPBW, manual tilt.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
  • Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 0
RF Connector Quantity, total 8

Dimensions

Width 301 mm | 11.85 in
Depth 180 mm | 7.087 in
Length 2645 mm | 104.134 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1710–1880 1920–2200 2300–2500 2500–2690
Gain, dBi 17.0 17.8 18.3 18.9
Beamwidth, Horizontal, degrees 70 67 60 54
Beamwidth, Vertical, degrees 6.9 6.3 5.5 5.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 17 20 20
Front-to-Back Ratio at 180°, dB 35 37 40 39
Isolation, Cross Polarization, dB 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 409 mm | 16.102 in
Depth, packed 309 mm | 12.165 in
Length, packed 2894 mm | 113.937 in
Weight, gross 46.5 kg | 102.515 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 0
RF Connector Quantity, total 8

Dimensions

Width 301 mm | 11.85 in
Depth 180 mm | 7.087 in
Length 2645 mm | 104.134 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1710–1880 1920–2200 2300–2500 2500–2690
Gain, dBi 17.0 17.8 18.3 18.9
Beamwidth, Horizontal, degrees 70 67 60 54
Beamwidth, Vertical, degrees 6.9 6.3 5.5 5.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 16 17 20 20
Front-to-Back Ratio at 180°, dB 35 37 40 39
Isolation, Cross Polarization, dB 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 834.0 N @ 150 km/h (187.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 409 mm | 16.102 in
Depth, packed 309 mm | 12.165 in
Length, packed 2894 mm | 113.937 in
Weight, gross 46.5 kg | 102.515 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification