Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available
  • NNH4-65B-R6H4-V1
    12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.

NNH4-65B-R6-V1

12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
  • Independent tilt for all arrays
  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 37.7 kg | 83.114 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 14.4 15.1 15.8 16.3 16.5 17.0
Beamwidth, Horizontal, degrees 69 65 58 60 60 58
Beamwidth, Vertical, degrees 12 10.5 11.2 10.4 9.8 8.8
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 16 18 18 20 19 17
Front-to-Back Ratio at 180°, dB 28 32 33 38 35 37
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 14.0 14.7 15.2 16.0 16.1 16.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.8 ±0.5 ±0.4 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 14.1
8 ° | 14.1
14 ° | 13.7
2 ° | 14.8
8 ° | 14.8
14 ° | 14.3
2 ° | 15.2
8 ° | 15.2
14 ° | 15.0
2 ° | 16.0
8 ° | 16.0
14 ° | 15.9
2 ° | 16.1
8 ° | 16.2
14 ° | 16.0
2 ° | 16.5
8 ° | 16.4
14 ° | 16.4
Beamwidth, Horizontal Tolerance, degrees ±3.7 ±4.0 ±5.7 ±1.8 ±2.8 ±6.7
Beamwidth, Vertical Tolerance, degrees ±0.9 ±0.9 ±0.8 ±0.5 ±0.6 ±0.4
USLS, beampeak to 20° above beampeak, dB 16 16 18 19 17 16
Front-to-Back Total Power at 180° ± 30°, dB 21 21 28 32 28 28
CPR at Boresight, dB 23 24 15 21 21 17
CPR at Sector, dB 10 5 9 8 7 9

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.64 m² | 6.889 ft²
Effective Projective Area (EPA), lateral 0.22 m² | 2.368 ft²
Mechanical Tilt Range 0°–17°
Wind Loading @ Velocity, frontal 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 2010 mm | 79.134 in
Weight, gross 53 kg | 116.845 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 37.7 kg | 83.114 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 14.4 15.1 15.8 16.3 16.5 17.0
Beamwidth, Horizontal, degrees 69 65 58 60 60 58
Beamwidth, Vertical, degrees 12 10.5 11.2 10.4 9.8 8.8
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 16 18 18 20 19 17
Front-to-Back Ratio at 180°, dB 28 32 33 38 35 37
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 14.0 14.7 15.2 16.0 16.1 16.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.8 ±0.5 ±0.4 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 14.1; 8 ° | 14.1;14 ° | 13.7 2 ° | 14.8; 8 ° | 14.8;14 ° | 14.3 2 ° | 15.2; 8 ° | 15.2;14 ° | 15.0 2 ° | 16.0; 8 ° | 16.0;14 ° | 15.9 2 ° | 16.1; 8 ° | 16.2;14 ° | 16.0 2 ° | 16.5; 8 ° | 16.4;14 ° | 16.4
Beamwidth, Horizontal Tolerance, degrees ±3.7 ±4.0 ±5.7 ±1.8 ±2.8 ±6.7
Beamwidth, Vertical Tolerance, degrees ±0.9 ±0.9 ±0.8 ±0.5 ±0.6 ±0.4
USLS, beampeak to 20° above beampeak, dB 16 16 18 19 17 16
Front-to-Back Total Power at 180° ± 30°, dB 21 21 28 32 28 28
CPR at Boresight, dB 23 24 15 21 21 17
CPR at Sector, dB 10 5 9 8 7 9

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.64 m² | 6.889 ft²
Effective Projective Area (EPA), lateral 0.22 m² | 2.368 ft²
Mechanical Tilt Range 0°–17°
Wind Loading @ Velocity, frontal 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 608 mm | 23.937 in
Depth, packed 352 mm | 13.858 in
Length, packed 2010 mm | 79.134 in
Weight, gross 53 kg | 116.845 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification