DHHTT65B-3XR
10-port sector antenna, 2x 790–960, 4x 1710–2180 and 4x 2490-2690 MHz, 65° HPBW, 3x RET with individual tilt available for the 850 MHz band, 1900 MHz bands and 2500 MHz bands.
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1832 mm | 72.126 in |
Net Weight, without mounting kit | 20.6 kg | 45.415 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2490–2690 |
Connector Interface | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 4.1-9.5 DIN Female |
Connector Location | Bottom | Bottom | Bottom | Bottom | Bottom | Bottom |
Gain, dBi | 15.5 | 15.5 | 17.3 | 17.4 | 17.5 | 17.2 |
Beamwidth, Horizontal, degrees | 64 | 63 | 71 | 69 | 66 | 60 |
Beamwidth, Vertical, degrees | 11.2 | 10.3 | 5.6 | 5.4 | 5.1 | 4.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 15 | 16 | 15 | 16 | 15 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 31 | 29 | 25 | 26 |
CPR at Boresight, dB | 20 | 19 | 20 | 20 | 18 | 16 |
CPR at Sector, dB | 9 | 9 | 9 | 9 | 7 | 4 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 279.0 N @ 150 km/h (62.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 231.0 N @ 150 km/h (51.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 538.0 N @ 150 km/h (120.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 1954 mm | 76.929 in |
Weight, gross | 33.2 kg | 73.193 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.1-9.5 DIN Female | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1832 mm | 72.126 in |
Net Weight, without mounting kit | 20.6 kg | 45.415 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2490–2690 |
Connector Interface | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 7-16 DIN Female | 4.1-9.5 DIN Female |
Connector Location | Bottom | Bottom | Bottom | Bottom | Bottom | Bottom |
Gain, dBi | 15.5 | 15.5 | 17.3 | 17.4 | 17.5 | 17.2 |
Beamwidth, Horizontal, degrees | 64 | 63 | 71 | 69 | 66 | 60 |
Beamwidth, Vertical, degrees | 11.2 | 10.3 | 5.6 | 5.4 | 5.1 | 4.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 15 | 16 | 15 | 16 | 15 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 31 | 29 | 25 | 26 |
CPR at Boresight, dB | 20 | 19 | 20 | 20 | 18 | 16 |
CPR at Sector, dB | 9 | 9 | 9 | 9 | 7 | 4 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 279.0 N @ 150 km/h (62.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 231.0 N @ 150 km/h (51.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 538.0 N @ 150 km/h (120.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 283.0 N @ 150 km/h (63.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 1954 mm | 76.929 in |
Weight, gross | 33.2 kg | 73.193 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse