DBXNH-6565B-VTM | DBXNH-6565B-A2M
4-port sector antenna, 2x 698–896 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXNH-6565B-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1847 mm | 72.717 in |
Net Weight, without mounting kit | 21 kg | 46.297 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.2 | 16.0 | 19.2 | 19.1 | 18.2 |
Beamwidth, Horizontal, degrees | 71 | 67 | 58 | 57 | 63 |
Beamwidth, Vertical, degrees | 12.4 | 10.9 | 5.5 | 5.1 | 4.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 32 | 34 | 32 |
CPR at Boresight, dB | 24 | 20 | 25 | 22 | 20 |
CPR at Sector, dB | 10 | 8 | 10 | 10 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 618.0 N @ 150 km/h (138.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 727.0 N @ 150 km/h (163.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2163 mm | 85.158 in |
Weight, gross | 33.5 kg | 73.855 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXNH-6565B-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1847 mm | 72.717 in |
Net Weight, without mounting kit | 21 kg | 46.297 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.2 | 16.0 | 19.2 | 19.1 | 18.2 |
Beamwidth, Horizontal, degrees | 71 | 67 | 58 | 57 | 63 |
Beamwidth, Vertical, degrees | 12.4 | 10.9 | 5.5 | 5.1 | 4.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 32 | 34 | 32 |
CPR at Boresight, dB | 24 | 20 | 25 | 22 | 20 |
CPR at Sector, dB | 10 | 8 | 10 | 10 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 618.0 N @ 150 km/h (138.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 727.0 N @ 150 km/h (163.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2163 mm | 85.158 in |
Weight, gross | 33.5 kg | 73.855 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse