ATM200-A20
Actuator, AISG 2.0 default protocol
Features and Benefits
- Connects to the base station antenna for remote electrical tilt
- Factory set to AISG 2.0 mode
- Can be field reset to AISG 1.1
- Absolute position sensor eliminates the need for calibration
- LED indicates tilt movement
Specifications
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Black |
EU Certification | CE |
Dimensions
Height | 203.2 mm | 8 in |
Width | 71.1 mm | 2.799 in |
Depth | 53.3 mm | 2.098 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Adjustment Cycles, minimum | 10000 cycles |
Adjustment Time, full range, maximum | 22 s |
Default Protocol | AISG 2.0 |
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class B | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 5 times @ -10 kA | 5 times @ 10 kA |
Lightning Surge Capability Test Method | IEC 61000-4-5 |
Lightning Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform |
Lightning Surge Test Mode | Common mode |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | ABS |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 100% |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Black |
EU Certification | CE |
Dimensions
Height | 203.2 mm | 8 in |
Width | 71.1 mm | 2.799 in |
Depth | 53.3 mm | 2.098 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Adjustment Cycles, minimum | 10000 cycles |
Adjustment Time, full range, maximum | 22 s |
Default Protocol | AISG 2.0 |
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class B | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 5 times @ -10 kA | 5 times @ 10 kA |
Lightning Surge Capability Test Method | IEC 61000-4-5 |
Lightning Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform |
Lightning Surge Test Mode | Common mode |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | ABS |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 100% |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse