Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3X-RRZZV4S4-65DR27

72- ports tri-sector antenna, 12x 694-960, 12x 1427-2690, 24x 1695-2690 MHz, 65° HPBW, and 24x 3300-3800 MHz, 90° HPBW, 27x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Separated Extension KIT available for this antenna, check Optional Mounting Kits section
  • No pole mounting kit for this antenna

General Specifications

Antenna Type DualPol® tri-sector
Band Multiband
Calibration Connector Interface M-LOC
Calibration Connector Quantity 3
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female | M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 24
RF Connector Quantity, mid band 36
RF Connector Quantity, low band 12
RF Connector Quantity, total 72

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface, quantity 3 female | 3 male
Internal RET High band (3) | Low band (6) | Mid band (18)
Protocol 3GPP/AISG 2.0

Dimensions

Length 2769 mm | 109.016 in
Net Weight, antenna only 138.5 kg | 305.340 lb
Outer Diameter 580 mm | 22.835 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain by all Beam Tilts, average, dBi 14.9 15.6 16.1 16.6 17.3 17.4 14.5 14.6 15.1 16.5 17.4 17.7 17.8 15.8
Front-to-Back Total Power at 180° ± 30°, dB 22 23 23 25 25 25 25 25 25 27 28 28 28 25

Electrical Specifications, Broadcast 65

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain, dBi 17.9 19.0
Beamwidth, Horizontal at 3 dB, degrees 65 65
Beamwidth, Vertical, degrees 6.4 6.0
Front-to-Back Total Power at 180° ± 30°, dB 27 27
USLS (First Lobe), dB 17 17

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Steered 0° Gain, dBi 19.6 20.1
Steered 0° Beamwidth, Horizontal, degrees 28 26
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 27 28
Steered 0° Horizontal Sidelobe, dB 14 13
Steered 30° Gain, dBi 19.3 19.1
Steered 30° Beamwidth, Horizontal, degrees 27 27
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 27 27

Electrical Specifications, Soft Split

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain, dBi 19.2 18.9
Beamwidth, Horizontal, degrees 30 33
Front-to-Back Total Power at 180° ± 30°, dB 27 26

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 755 mm | 29.724 in
Depth, packed 692 mm | 27.244 in
Length, packed 3180 mm | 125.197 in
Weight, gross 165 kg | 363.762 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type DualPol® tri-sector
Band Multiband
Calibration Connector Interface M-LOC
Calibration Connector Quantity 3
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female | M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 24
RF Connector Quantity, mid band 36
RF Connector Quantity, low band 12
RF Connector Quantity, total 72

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface, quantity 3 female | 3 male
Internal RET High band (3) | Low band (6) | Mid band (18)
Protocol 3GPP/AISG 2.0

Dimensions

Length 2769 mm | 109.016 in
Net Weight, antenna only 138.5 kg | 305.340 lb
Outer Diameter 580 mm | 22.835 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications, BASTA

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain by all Beam Tilts, average, dBi 14.9 15.6 16.1 16.6 17.3 17.4 14.5 14.6 15.1 16.5 17.4 17.7 17.8 15.8
Front-to-Back Total Power at 180° ± 30°, dB 22 23 23 25 25 25 25 25 25 27 28 28 28 25

Electrical Specifications, Broadcast 65

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain, dBi 17.9 19.0
Beamwidth, Horizontal at 3 dB, degrees 65 65
Beamwidth, Vertical, degrees 6.4 6.0
Front-to-Back Total Power at 180° ± 30°, dB 27 27
USLS (First Lobe), dB 17 17

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Steered 0° Gain, dBi 19.6 20.1
Steered 0° Beamwidth, Horizontal, degrees 28 26
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 27 28
Steered 0° Horizontal Sidelobe, dB 14 13
Steered 30° Gain, dBi 19.3 19.1
Steered 30° Beamwidth, Horizontal, degrees 27 27
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 27 27

Electrical Specifications, Soft Split

Frequency Band, MHz 698–806 790–894 890–960 1920–2300 2300–2500 2490–2690 3300–3600 3600–3800 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995
Gain, dBi 19.2 18.9
Beamwidth, Horizontal, degrees 30 33
Front-to-Back Total Power at 180° ± 30°, dB 27 26

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 755 mm | 29.724 in
Depth, packed 692 mm | 27.244 in
Length, packed 3180 mm | 125.197 in
Weight, gross 165 kg | 363.762 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification