EQ-P0812-B-IC-P
Base Product: ICE-CANOPIES
Ice canopy, 8 ft x 12 ft Platform Mounted for EQ-P0812 (Platform not included)
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3657.600 mm | 144 in |
Length | 2438.400 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ice shield |
Packaging quantity | 1 |
Weight, net | 353.14 kg | 778.540 lb |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3657.600 mm | 144 in |
Length | 2438.400 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ice shield |
Packaging quantity | 1 |
Weight, net | 353.14 kg | 778.540 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse