Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available

E-ATM300

Actuator, Ericsson proprietary protocol

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Allows Ericsson base stations to easily control an Andrew Teletilt® RET antenna
  • Factory set to Ericsson proprietary mode
  • Can be field or factory installed onto Andrew Teletilt® RET antennas
  • Absolute position sensor eliminates the need for calibration
  • LED indicates tilt movement

Product Classification

Product Type RET actuator

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Color Black
EU Certification CE

Dimensions

Height 203.2 mm | 8 in
Width 71.1 mm | 2.799 in
Depth 53.3 mm | 2.098 in

Electrical Specifications

Input Voltage 10–30 Vdc
Adjustment Cycles, minimum 10000 cycles
Adjustment Time, full range, maximum 22 s
Default Protocol Ericsson proprietary
Electrical Safety Standard EN 60950 | UL 60950
Electromagnetic Compatibility (EMC) CFR 47 Part 15, Subpart B, Class B | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003
Interface Protocol Signal Data | dc
Lightning Surge Capability 5 times @ -10 kA | 5 times @ 10 kA
Lightning Surge Capability Test Method IEC 61000-4-5
Lightning Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform
Lightning Surge Test Mode Common mode
Protocol Ericsson proprietary

Material Specifications

Material Type ABS

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP56
Packaged Product Shock Test Method ASTM D4169 | GR-63-CORE, Section 4.1.1
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Weight, net 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product Classification

Product Type RET actuator

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Color Black
EU Certification CE

Dimensions

Height 203.2 mm | 8 in
Width 71.1 mm | 2.799 in
Depth 53.3 mm | 2.098 in

Electrical Specifications

Input Voltage 10–30 Vdc
Adjustment Cycles, minimum 10000 cycles
Adjustment Time, full range, maximum 22 s
Default Protocol Ericsson proprietary
Electrical Safety Standard EN 60950 | UL 60950
Electromagnetic Compatibility (EMC) CFR 47 Part 15, Subpart B, Class B | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003
Interface Protocol Signal Data | dc
Lightning Surge Capability 5 times @ -10 kA | 5 times @ 10 kA
Lightning Surge Capability Test Method IEC 61000-4-5
Lightning Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform
Lightning Surge Test Mode Common mode
Protocol Ericsson proprietary

Material Specifications

Material Type ABS

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Corrosion Test Method IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP56
Packaged Product Shock Test Method ASTM D4169 | GR-63-CORE, Section 4.1.1
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Weight, net 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted