MF-280
Base Shoe Pipe Column, 14 ft
Specifications
Product Classification
Product Type | Pipe column |
General Specifications
Application | Base shoe |
Mounting | Waveguide bridge support bracket |
Pipe, quantity | 1 |
Dimensions
Height | 4267.2 mm | 168 in |
Width | 127 mm | 5 in |
Length | 254 mm | 10 in |
Pipe Length | 4267.2 mm | 168 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 54 kg | 119.049 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe column |
General Specifications
Application | Base shoe |
Mounting | Waveguide bridge support bracket |
Pipe, quantity | 1 |
Dimensions
Height | 4267.2 mm | 168 in |
Width | 127 mm | 5 in |
Length | 254 mm | 10 in |
Pipe Length | 4267.2 mm | 168 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 54 kg | 119.049 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse