BSF-3-35
Base Shoe Foot for 3-1/2 in OD pipe
Specifications
Product Classification
Product Type | Shoe |
General Specifications
Application | Base shoe |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount |
Packaging quantity | 1 |
Product Classification
Product Type | Shoe |
General Specifications
Application | Base shoe |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse