Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P-300-HD

Panel Antenna Stand-Off Bracket, 36 in Heavy Duty 2-7/8" x 120" long

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stand-off mount

General Specifications

Note One 72 in x 8 in panel antenna per sector

Dimensions

Height 3048.000 mm | 120 in
Width 76.2 mm | 3 in
Length 914.4 mm | 36 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Stand-off
Packaging quantity 1
Weight, net 28.1 kg | 61.95 lb

Product Classification

Product Type Stand-off mount

General Specifications

Note One 72 in x 8 in panel antenna per sector

Dimensions

Height 3048.000 mm | 120 in
Width 76.2 mm | 3 in
Length 914.4 mm | 36 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Stand-off
Packaging quantity 1
Weight, net 28.1 kg | 61.95 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification