SF-QV10-B
Base Product: G21-SERIES
Quik-V Sector Frame, 10 ft face, pipe ordered separately
Specifications
Specifications
Product Classification
Product Type | Tower sector frame |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1041.4 mm | 41 in |
Face Width | 0.274 m | 0.9 ft |
Width | 3200.4 mm | 126 in |
Length | 863.6 mm | 34 in |
Face Support Pipe Diameter | 0.000 mm | 0 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 863.6 mm | 34 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Frame | Saddle mounts | Stiff arm |
Packaging quantity | 1 |
Weight, net | 179.804 kg | 396.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tower sector frame |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1041.4 mm | 41 in |
Face Width | 0.274 m | 0.9 ft |
Width | 3200.4 mm | 126 in |
Length | 863.6 mm | 34 in |
Face Support Pipe Diameter | 0.000 mm | 0 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 863.6 mm | 34 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Frame | Saddle mounts | Stiff arm |
Packaging quantity | 1 |
Weight, net | 179.804 kg | 396.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse