Warning Icon
This product was discontinued on: July 31, 2015

For other alternatives, please contact us for more information.

0 Replacement products available

QT-SF14-2-72

Quik-Tee® Sector Frame, 14 ft face, includes pipe

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tower T-Frame Kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note Four 72 in x 8 in panel antennas per sector
Pipe, quantity 2
Tower Taper Non-tapered | Tapered

Dimensions

Height 1828.8 mm | 72 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Length 1219.2 mm | 48 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 1219.2 mm | 48 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 90 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222
Wind Rating with Additional Stiff Arm 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 1.914 m² | 20.6 ft²
EPA without ice 1.514 m² | 16.3 ft²

Packaging and Weights

Included Clamps | Frame | Pipe mounts | Saddle mounts | Stiff arm
Packaging quantity 1
Weight, net 231.196 kg | 509.7 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tower T-Frame Kit

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Note Four 72 in x 8 in panel antennas per sector
Pipe, quantity 2
Tower Taper Non-tapered | Tapered

Dimensions

Height 1828.8 mm | 72 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Length 1219.2 mm | 48 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 90 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222
Wind Rating with Additional Stiff Arm 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 1.914 m² | 20.6 ft²
EPA without ice 1.514 m² | 16.3 ft²

Packaging and Weights

Included Clamps | Frame | Pipe mounts | Saddle mounts | Stiff arm
Packaging quantity 1
Weight, net 231.196 kg | 509.7 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification