QT-SF10-2-126
Quik-Tee® Sector Frame, 10 ft face, includes pipe mounts
Specifications
Specifications
Product Classification
Product Type | Tower T-Frame Kit |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Note | Four 72 in x 8 in panel antennas per sector |
Pipe, quantity | 2 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 1219.2 mm | 48 in |
Pipe Length | 3200.4 mm | 126 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 1219.2 mm | 48 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 90 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Wind Rating with Additional Stiff Arm | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.626 m² | 17.5 ft² |
EPA without ice | 1.263 m² | 13.6 ft² |
Packaging and Weights
Included | Clamps | Frame | Pipe mounts | Saddle mounts | Stiff arm |
Packaging quantity | 1 |
Weight, net | 188.422 kg | 415.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tower T-Frame Kit |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Note | Four 72 in x 8 in panel antennas per sector |
Pipe, quantity | 2 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 1219.2 mm | 48 in |
Pipe Length | 3200.4 mm | 126 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 90 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Wind Rating with Additional Stiff Arm | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.626 m² | 17.5 ft² |
EPA without ice | 1.263 m² | 13.6 ft² |
Packaging and Weights
Included | Clamps | Frame | Pipe mounts | Saddle mounts | Stiff arm |
Packaging quantity | 1 |
Weight, net | 188.422 kg | 415.4 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse