Warning Icon
This product was discontinued on: August 18, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • MC-K10M-9-96
    Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe

MC-K10L-9-96

Base Product: MC-K-SERIES

Monopole Co-location T-Frame Kit, 30 in to 60 in OD, 10 ft face, includes pipe

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 914.4 mm | 36 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 1.18 m² | 12.7 ft²
EPA without ice 0.929 m² | 10 ft²

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 541.09 kg | 1192.9 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 914.4 mm | 36 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 1.18 m² | 12.7 ft²
EPA without ice 0.929 m² | 10 ft²

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 541.09 kg | 1192.9 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification