LD-EP0306
Light Duty Equipment Platform, 3 ft x 6 ft, with six light duty legs
Specifications
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 6 |
Note | Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative | Equipment platforms in additional sizes available. |
Dimensions
Height | 508 mm | 20 in |
Width | 1828.8 mm | 72 in |
Length | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 113.4 kg | 250.004 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 6 |
Note | Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative | Equipment platforms in additional sizes available. |
Dimensions
Height | 508 mm | 20 in |
Width | 1828.8 mm | 72 in |
Length | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 113.4 kg | 250.004 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse