Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • EQ-P0810-AL
    E2O® Equipment Platform, 8 ft x 10 ft, base with four adjustable legs

EQ-P6C0810-AL

Base Product: MEDIUM-DUTY-PLATFORMS

Equipment Platform, 8 ft x 10 ft, base with four adjustable legs

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 555.7 kg | 1225.107 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 555.7 kg | 1225.107 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification