EQ-P0912-RC-B
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 9 ft x 12 ft, four 13 ft 4 in burial pipes
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
Dimensions
Height | 4064 mm | 160 in |
Width | 2794.000 mm | 110 in |
Length | 3708.400 mm | 146 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 381.4 kg | 840.842 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
Dimensions
Height | 4064 mm | 160 in |
Width | 2794.000 mm | 110 in |
Length | 3708.400 mm | 146 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 381.4 kg | 840.842 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse