EQ-HR1012
Base Product: PLATFORM-ACCESSORIES
Handrail Kit for EQP Series 10 ft x 12 ft equipment platform
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 3048.000 mm | 120 in |
Length | 3657.600 mm | 144 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 1219.200 mm | 48 in |
Width | 3048.000 mm | 120 in |
Length | 3657.600 mm | 144 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse