E15Z01P05
Tower Mounted Amplifier, PCS
Specifications
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 402 mm | 15.827 in |
Depth | 74 mm | 2.913 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–120 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Alarm Functionality | Failure current |
Failure Current Consumption | 190–280 mA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 110 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 10–18 Vdc |
Electrical Specifications, Rx (Uplink)
Bandwidth | 60 MHz |
Frequency Band | 1850 – 1910 MHz |
Gain | 12 dB |
Gain Tolerance | +1.3/-1.0 |
Group Delay Variation at Frequency, maximum | 100 ns @ 5.00 MHz |
Return Loss, minimum | 18 dB |
License Band | PCS |
Noise Figure, Full Band at Gain, typical | 2.40 dB @ 12 dB |
Noise Figure, Mid Band, typical | 1.50 dB @ 12 dB |
Output IP3, specific | 21 dBm @ 12 dB |
Total Group Delay, maximum | 195 ns |
Electrical Specifications, Tx (Downlink)
3rd Order IMD | -158 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Bandwidth | 60 MHz |
Frequency Band | 1930 – 1990 MHz |
Group Delay Variation at Frequency, maximum | 13 ns @ 5.00 MHz |
License Band | PCS |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 300 W |
Total Group Delay, maximum | 50 ns |
Insertion Loss, maximum | 0.6 dB |
Return Loss, minimum | 18 dB |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 590 mm | 23.228 in |
Weight, net | 7.2 kg | 15.873 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 402 mm | 15.827 in |
Depth | 74 mm | 2.913 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–120 mm |
Electrical Specifications
Alarm Functionality | Failure current |
Failure Current Consumption | 190–280 mA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 110 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 10–18 Vdc |
Electrical Specifications, Rx (Uplink)
Bandwidth | 60 MHz |
Frequency Band | 1850 – 1910 MHz |
Gain | 12 dB |
Gain Tolerance | +1.3/-1.0 |
Group Delay Variation at Frequency, maximum | 100 ns @ 5.00 MHz |
Return Loss, minimum | 18 dB |
License Band | PCS |
Noise Figure, Full Band at Gain, typical | 2.40 dB @ 12 dB |
Noise Figure, Mid Band, typical | 1.50 dB @ 12 dB |
Output IP3, specific | 21 dBm @ 12 dB |
Total Group Delay, maximum | 195 ns |
Electrical Specifications, Tx (Downlink)
3rd Order IMD | -158 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Bandwidth | 60 MHz |
Frequency Band | 1930 – 1990 MHz |
Group Delay Variation at Frequency, maximum | 13 ns @ 5.00 MHz |
License Band | PCS |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 300 W |
Total Group Delay, maximum | 50 ns |
Insertion Loss, maximum | 0.6 dB |
Return Loss, minimum | 18 dB |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 590 mm | 23.228 in |
Weight, net | 7.2 kg | 15.873 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse