Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • E14R00P02
    Tower Mounted Amplifier, Dual DCS 1800 with AISG 2.0, with 4.3-10 connectors

E15S09P97

Tower Mounted Amplifier, Dual DCS 1800

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 260 mm | 10.236 in
Width 170 mm | 6.693 in
Depth 90 mm | 3.543 in
Ground Screw Diameter 8 mm | 0.315 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

License Band, LNA DCS 1800

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 110 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band DCS 1800, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785
Bandwidth, MHz 75.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, maximum, dB 1.4
Noise Figure, typical, dB 1.3
Group Delay Variation, maximum, ns 50
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Output IP3, minimum, dBm 22
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 3.0
Return Loss - Bypass Mode, typical, dB 14
TX Band Rejection, minimum, dB 85

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880
Bandwidth, MHz 75.00
Insertion Loss, maximum, dB 0.70
Insertion Loss Ripple, maximum, dB 0.50
Group Delay Variation, maximum, ns 11
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 45
Return Loss, minimum, dB 18
RX Band Rejection, minimum, dB 40
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 5,000
3rd Order PIM, maximum, dBc -155
3rd Order PIM Test Method Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 5 kg | 11.023 lb

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 260 mm | 10.236 in
Width 170 mm | 6.693 in
Depth 90 mm | 3.543 in
Ground Screw Diameter 8 mm | 0.315 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

License Band, LNA DCS 1800

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 110 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band DCS 1800, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785
Bandwidth, MHz 75.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, maximum, dB 1.4
Noise Figure, typical, dB 1.3
Group Delay Variation, maximum, ns 50
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Output IP3, minimum, dBm 22
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 3.0
Return Loss - Bypass Mode, typical, dB 14
TX Band Rejection, minimum, dB 85

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880
Bandwidth, MHz 75.00
Insertion Loss, maximum, dB 0.70
Insertion Loss Ripple, maximum, dB 0.50
Group Delay Variation, maximum, ns 11
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 45
Return Loss, minimum, dB 18
RX Band Rejection, minimum, dB 40
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 5,000
3rd Order PIM, maximum, dBc -155
3rd Order PIM Test Method Two +43 dBm carriers

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 5 kg | 11.023 lb
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence