Warning Icon
This product was discontinued on: July 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • E14R00P05
    Twin Tower Mounted Amplifier, Dual 2.6 GHz with AISG, with 4.3-10 connectors, rejection in 2700-3100MHz

E15S02P72

Twin Tower Mounted Amplifier, Dual 2.6 GHz with AISG, rejection in 2700-3100MHz

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Firmware upgradeable to AISG 2.0

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 190 mm | 7.48 in
Width 197 mm | 7.756 in
Depth 110 mm | 4.331 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA IMT 2600

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 100 mA @ 12 Vdc
Operating Current Tolerance ±15 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 170 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band IMT 2600, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 2500–2570
Bandwidth, MHz 70.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, typical, dB 1.6
Total Group Delay, maximum, ns 55
Output IP3, minimum, dBm 26
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 3.0
Return Loss - Bypass Mode, typical, dB 14
TX Band Rejection, minimum, dB 80

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2620–2690
Bandwidth, MHz 70.00
Insertion Loss, maximum, dB 0.80
Insertion Loss Ripple, maximum, dB 0.20
Total Group Delay, maximum, ns 50
Return Loss, minimum, dB 18
RX Band Rejection, minimum, dB 60
Input Power, RMS, maximum, W 200
3rd Order PIM, maximum, dBc -153
3rd Order PIM Test Method Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 5.2 L
Weight, net 7.3 kg | 16.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 190 mm | 7.48 in
Width 197 mm | 7.756 in
Depth 110 mm | 4.331 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, LNA IMT 2600

Electrical Specifications, dc Power/Alarm

Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 100 mA @ 12 Vdc
Operating Current Tolerance ±15 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 170 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band IMT 2600, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 2500–2570
Bandwidth, MHz 70.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, typical, dB 1.6
Total Group Delay, maximum, ns 55
Output IP3, minimum, dBm 26
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 3.0
Return Loss - Bypass Mode, typical, dB 14
TX Band Rejection, minimum, dB 80

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2620–2690
Bandwidth, MHz 70.00
Insertion Loss, maximum, dB 0.80
Insertion Loss Ripple, maximum, dB 0.20
Total Group Delay, maximum, ns 50
Return Loss, minimum, dB 18
RX Band Rejection, minimum, dB 60
Input Power, RMS, maximum, W 200
3rd Order PIM, maximum, dBc -153
3rd Order PIM Test Method Two +43 dBm carriers

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 5.2 L
Weight, net 7.3 kg | 16.094 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence