E15R07P12
Tower Mounted Amplifier, Twin 800MHz with AISG 2.0
Specifications
Features and Benefits
- Industry leading PIM performance
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 237 mm | 9.331 in |
Width | 179 mm | 7.047 in |
Depth | 96 mm | 3.78 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | EDD 800 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 |
Branch | 1 |
Port Designation | ANT |
License Band | EDD 800, Band Pass |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 832–862 |
Bandwidth, MHz | 30.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Noise Figure, typical, dB | 1.5 |
Total Group Delay, typical, ns | 193 |
Return Loss, typical, dB | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 791–821 |
Bandwidth, MHz | 30.00 |
Insertion Loss, typical, dB | 0.50 |
Total Group Delay, typical, ns | 72 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 150 |
Input Power, PEP, maximum, W | 3,000 |
3rd Order PIM, typical, dBc | -160 |
5th Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 6 kg | 13.228 lb |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 237 mm | 9.331 in |
Width | 179 mm | 7.047 in |
Depth | 96 mm | 3.78 in |
Electrical Specifications
License Band, Band Pass | EDD 800 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 |
Branch | 1 |
Port Designation | ANT |
License Band | EDD 800, Band Pass |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 832–862 |
Bandwidth, MHz | 30.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Noise Figure, typical, dB | 1.5 |
Total Group Delay, typical, ns | 193 |
Return Loss, typical, dB | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.5 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 791–821 |
Bandwidth, MHz | 30.00 |
Insertion Loss, typical, dB | 0.50 |
Total Group Delay, typical, ns | 72 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 150 |
Input Power, PEP, maximum, W | 3,000 |
3rd Order PIM, typical, dBc | -160 |
5th Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 6 kg | 13.228 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse