E15R05P19
Tower Mounted Amplifier, Twin Upper C 700 MHz with AISG and Variable Gain
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 290 mm | 11.417 in |
Width | 252.5 mm | 9.941 in |
Depth | 162 mm | 6.378 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | USA 750 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 140 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 10–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 | 1 |
Port Designation | ANT 0 | ANT 1 |
AISG 2.0 Device Subunit | 1.a | 1.b |
License Band | USA 750, LNA | USA 750, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 763–775 | 763–775 |
Attenuation, minimum, dB | 40.0 | 40.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 777.5–787 | 777.5–787 |
Bandwidth, MHz | 9.50 | 9.50 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | ±1.0 | ±1.0 |
Gain Adjustment Range, dB | 4–13 | 4–13 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.2 | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.5 | 1.5 |
Noise Figure at 4 dB, typical, dB | 2.2 | 2.2 |
Total Group Delay, maximum, ns | 330 | 330 |
Return Loss, typical, dB | 24 | 24 |
Return Loss at 8 dB, typical, dB | 22 | 22 |
Return Loss at 4 dB, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.3 | 2.3 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 746–756 | 746–756 |
Bandwidth, MHz | 10.00 | 10.00 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Total Group Delay, maximum, ns | 70 | 70 |
Return Loss, minimum, dB | 24 | 24 |
RX Band Rejection, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
5th Order PIM, maximum, dBc | -150 | -150 |
5th Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 12.5 kg | 27.558 lb |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 290 mm | 11.417 in |
Width | 252.5 mm | 9.941 in |
Depth | 162 mm | 6.378 in |
Electrical Specifications
License Band, LNA | USA 750 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 140 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 10–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 | 1 |
Port Designation | ANT 0 | ANT 1 |
AISG 2.0 Device Subunit | 1.a | 1.b |
License Band | USA 750, LNA | USA 750, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 763–775 | 763–775 |
Attenuation, minimum, dB | 40.0 | 40.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 777.5–787 | 777.5–787 |
Bandwidth, MHz | 9.50 | 9.50 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | ±1.0 | ±1.0 |
Gain Adjustment Range, dB | 4–13 | 4–13 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.2 | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.5 | 1.5 |
Noise Figure at 4 dB, typical, dB | 2.2 | 2.2 |
Total Group Delay, maximum, ns | 330 | 330 |
Return Loss, typical, dB | 24 | 24 |
Return Loss at 8 dB, typical, dB | 22 | 22 |
Return Loss at 4 dB, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.3 | 2.3 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 746–756 | 746–756 |
Bandwidth, MHz | 10.00 | 10.00 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Total Group Delay, maximum, ns | 70 | 70 |
Return Loss, minimum, dB | 24 | 24 |
RX Band Rejection, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
5th Order PIM, maximum, dBc | -150 | -150 |
5th Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 12.5 kg | 27.558 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse