E15R02P29
Tri Band Tower Mounted Amplifier, 700//850//900 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (3 devices with 2 sub-units each)
Specifications
Features and Benefits
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- 2 input ports and 2 output ports
- Designed to boost UP-Link Coverage and KPIs
- 3 devices with 2 sub-units
- Automatic LNA by-pass function
- Connectors “in line”
- Single AISG with 1 RET connector
- Built in lightning protection
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 151 mm | 5.945 in |
Width | 355 mm | 13.976 in |
Depth | 405 mm | 15.945 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 10–18 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT | ANT | ANT |
License Band | APT 700, LNA | CEL 850, LNA | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 | 825–835 | 898–915 |
Bandwidth, MHz | 45.00 | 10.00 | 16.60 |
Gain, nominal, dB | 13.0 | 13.0 | 13.0 |
Noise Figure, maximum, dB | 2.0 | 2.0 | 2.0 |
Noise Figure, typical, dB | 1.5 | 1.5 | 1.5 |
Group Delay Variation, maximum, ns | 190 | 60 | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 | 5.00 |
Return Loss, minimum, dB | 16 | 16 | 16 |
Return Loss, typical, dB | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.3 | 1.8 | 1.8 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 | 870–880 | 943–960 |
Bandwidth, MHz | 45.00 | 10.00 | 16.60 |
Insertion Loss, maximum, dB | 0.60 | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 35 | 10 | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 | 5.00 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 19 L |
Weight, net | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 151 mm | 5.945 in |
Width | 355 mm | 13.976 in |
Depth | 405 mm | 15.945 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 10–18 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT | ANT | ANT |
License Band | APT 700, LNA | CEL 850, LNA | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 | 825–835 | 898–915 |
Bandwidth, MHz | 45.00 | 10.00 | 16.60 |
Gain, nominal, dB | 13.0 | 13.0 | 13.0 |
Noise Figure, maximum, dB | 2.0 | 2.0 | 2.0 |
Noise Figure, typical, dB | 1.5 | 1.5 | 1.5 |
Group Delay Variation, maximum, ns | 190 | 60 | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 | 5.00 |
Return Loss, minimum, dB | 16 | 16 | 16 |
Return Loss, typical, dB | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.3 | 1.8 | 1.8 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 | 870–880 | 943–960 |
Bandwidth, MHz | 45.00 | 10.00 | 16.60 |
Insertion Loss, maximum, dB | 0.60 | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 35 | 10 | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 | 5.00 |
Return Loss, minimum, dB | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 19 L |
Weight, net | 25 kg | 55.115 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse