Warning Icon
This product will be discontinued on: December 31, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

E16R02P29

Tri Band Tower Mounted Amplifier, 700//850//900 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (3 devices with 2 sub-units each), with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
  • 2 input ports and 2 output ports
  • Designed to boost UP-Link Coverage and KPIs
  • 3 devices with 2 sub-units
  • Automatic LNA by-pass function
  • Connectors “in line”
  • Single AISG with 1 RET connector
  • Built in lightning protection
  • New 4.3-10 connectors for improved PIM performance and size reduction

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 151 mm | 5.945 in
Width 355 mm | 13.976 in
Depth 405 mm | 15.945 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA APT 700 | CEL 850 | DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–18 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT ANT ANT
License Band APT 700, LNA CEL 850, LNA CEL 900, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 703–748 825–835 898–915
Bandwidth, MHz 45.00 10.00 16.60
Gain, nominal, dB 13.0 13.0 13.0
Noise Figure, maximum, dB 2.0 2.0 2.0
Noise Figure, typical, dB 1.5 1.5 1.5
Group Delay Variation, maximum, ns 190 60 60
Group Delay Variation Bandwidth, MHz 5.00 5.00 5.00
Return Loss, minimum, dB 16 16 16
Return Loss, typical, dB 20 20 20
Insertion Loss - Bypass Mode, typical, dB 1.3 1.8 1.8
Return Loss - Bypass Mode, typical, dB 18 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 758–803 870–880 943–960
Bandwidth, MHz 45.00 10.00 16.60
Insertion Loss, maximum, dB 0.60 0.50 0.50
Group Delay Variation, maximum, ns 35 10 20
Group Delay Variation Bandwidth, MHz 5.00 5.00 5.00
Return Loss, minimum, dB 18 18 18
Return Loss, typical, dB 20 20 20
Input Power, RMS, maximum, W 200 200 200
Input Power, PEP, maximum, W 2,500 2,500 2,500
3rd Order PIM, typical, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 19 L
Weight, net 25 kg | 55.115 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 151 mm | 5.945 in
Width 355 mm | 13.976 in
Depth 405 mm | 15.945 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, LNA APT 700 | CEL 850 | DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–18 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT ANT ANT
License Band APT 700, LNA CEL 850, LNA CEL 900, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 703–748 825–835 898–915
Bandwidth, MHz 45.00 10.00 16.60
Gain, nominal, dB 13.0 13.0 13.0
Noise Figure, maximum, dB 2.0 2.0 2.0
Noise Figure, typical, dB 1.5 1.5 1.5
Group Delay Variation, maximum, ns 190 60 60
Group Delay Variation Bandwidth, MHz 5.00 5.00 5.00
Return Loss, minimum, dB 16 16 16
Return Loss, typical, dB 20 20 20
Insertion Loss - Bypass Mode, typical, dB 1.3 1.8 1.8
Return Loss - Bypass Mode, typical, dB 18 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 758–803 870–880 943–960
Bandwidth, MHz 45.00 10.00 16.60
Insertion Loss, maximum, dB 0.60 0.50 0.50
Group Delay Variation, maximum, ns 35 10 20
Group Delay Variation Bandwidth, MHz 5.00 5.00 5.00
Return Loss, minimum, dB 18 18 18
Return Loss, typical, dB 20 20 20
Input Power, RMS, maximum, W 200 200 200
Input Power, PEP, maximum, W 2,500 2,500 2,500
3rd Order PIM, typical, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 19 L
Weight, net 25 kg | 55.115 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence