Warning Icon
This product was discontinued on: December 31, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • E16R02P28
    Dual Band Tower Mounted Amplifier, 700//900 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (2 device with 2 sub-units), with 4.3-10 connectors

E15R02P28

Dual Band Tower Mounted Amplifier, 700//900 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (2 device with 2 sub-units)

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
  • 2 input ports and 2 output ports
  • Designed to boost UP-Link Coverage and KPIs
  • Automatic LNA by-pass function
  • Connectors “in line”
  • Single AISG with 1 RET connector
  • 2 devices with 2 sub-units
  • Built in lightning protection

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female

Dimensions

Height 151 mm | 5.945 in
Width 305 mm | 12.008 in
Depth 370 mm | 14.567 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA APT 700 | CEL 900 | EDD 800

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 700 ANT 900
License Band APT 700, LNA CEL 900, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 703–748 898–915
Bandwidth, MHz 45.00 16.60
Gain, nominal, dB 13.0 13.0
Noise Figure, maximum, dB 2.0 2.0
Noise Figure, typical, dB 1.5 1.5
Group Delay Variation, maximum, ns 190 60
Group Delay Variation Bandwidth, MHz 5.00 5.00
Return Loss, minimum, dB 18 16
Return Loss, typical, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 1.3 1.8
Return Loss - Bypass Mode, typical, dB 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 758–803 943–960
Bandwidth, MHz 45.00 16.60
Insertion Loss, maximum, dB 0.60 0.60
Insertion Loss, typical, dB 0.50 0.50
Group Delay Variation, maximum, ns 35 35
Group Delay Variation Bandwidth, MHz 5.00 5.00
Return Loss, minimum, dB 16 16
Return Loss, typical, dB 20 20
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,500 2,500
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 16.7 L
Weight, net 18 kg | 39.683 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female

Dimensions

Height 151 mm | 5.945 in
Width 305 mm | 12.008 in
Depth 370 mm | 14.567 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, LNA APT 700 | CEL 900 | EDD 800

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 700 ANT 900
License Band APT 700, LNA CEL 900, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 703–748 898–915
Bandwidth, MHz 45.00 16.60
Gain, nominal, dB 13.0 13.0
Noise Figure, maximum, dB 2.0 2.0
Noise Figure, typical, dB 1.5 1.5
Group Delay Variation, maximum, ns 190 60
Group Delay Variation Bandwidth, MHz 5.00 5.00
Return Loss, minimum, dB 18 16
Return Loss, typical, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 1.3 1.8
Return Loss - Bypass Mode, typical, dB 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 758–803 943–960
Bandwidth, MHz 45.00 16.60
Insertion Loss, maximum, dB 0.60 0.60
Insertion Loss, typical, dB 0.50 0.50
Group Delay Variation, maximum, ns 35 35
Group Delay Variation Bandwidth, MHz 5.00 5.00
Return Loss, minimum, dB 16 16
Return Loss, typical, dB 20 20
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,500 2,500
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 16.7 L
Weight, net 18 kg | 39.683 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence