QD-PCS-A125_A4-G
PCS Quad In-Band Diplexer GB125, A/ADBEFCG Bands with AISG/DC Sense
Specifications
Features and Benefits
- Automatic dc switching with dc sense
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Medium neck |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 148 mm | 5.827 in |
Ground Screw Diameter | 8 mm | 0.315 in |
dc/AISG Auto-Sense Logic
Click on image to enlarge. |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, maximum | 153 dBc |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850.625 – 1855.625 MHz |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1856.875 – 1914.75 MHz |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930.625 – 1935.625 MHz |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Input Power, PEP, maximum | 3000 W |
Total Group Delay, maximum | 230 ns |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1936.875 – 1994.75 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 230 ns |
Electrical Specifications, AISG
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, net | 28 kg | 61.729 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
AISG Carrier | 2176 KHz ± 100 ppm |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Medium neck |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 148 mm | 5.827 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, maximum | 153 dBc |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850.625 – 1855.625 MHz |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1856.875 – 1914.75 MHz |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930.625 – 1935.625 MHz |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Input Power, PEP, maximum | 3000 W |
Total Group Delay, maximum | 230 ns |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1936.875 – 1994.75 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, maximum | 1 dB |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Isolation, minimum, specific | 20 dB (±500 KHz from band edge) |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 230 ns |
Electrical Specifications, AISG
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, net | 28 kg | 61.729 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse