E15V80P02
PCS Twin In-Band Diplexer G Block, ADBEFC4/G Bands
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 231 mm | 9.094 in |
Width | 231 mm | 9.094 in |
Depth | 102 mm | 4.016 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, maximum | 155 dBc |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850 – 1905 MHz |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 30 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1910 – 1915 MHz |
Isolation, minimum | 30 dB |
Insertion Loss, maximum | 0.6 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930 – 1985 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 100 W |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1990 – 1995 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, typical | 0.6 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, net | 7.7 kg | 16.976 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Connector Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Dimensions
Height | 231 mm | 9.094 in |
Width | 231 mm | 9.094 in |
Depth | 102 mm | 4.016 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD, maximum | 155 dBc |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850 – 1905 MHz |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 30 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1910 – 1915 MHz |
Isolation, minimum | 30 dB |
Insertion Loss, maximum | 0.6 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930 – 1985 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 100 W |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1990 – 1995 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, typical | 0.6 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, net | 7.7 kg | 16.976 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse