D-AWS-10-A-CDEF
AWS In-Band Diplexer Tuning version 1A, AWS A/CDEF Bands with AISG/DC Sense
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Antenna Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 203 mm | 7.992 in |
Width | 273 mm | 10.748 in |
Depth | 50 mm | 1.969 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1720 MHz |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 25 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1730 – 1755 MHz |
Isolation, minimum | 25 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 2110 – 2120 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 50 ns |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2130 – 2155 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss, typical | 0.5 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 50 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 3.2 kg | 7.055 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Application | Indoor | Outdoor |
Antenna Interface | 7-16 DIN Female |
Connector Interface Style | Long neck |
Rx Interface | 7-16 DIN Female |
Dimensions
Height | 203 mm | 7.992 in |
Width | 273 mm | 10.748 in |
Depth | 50 mm | 1.969 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1710 – 1720 MHz |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Isolation, minimum | 25 dB |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1730 – 1755 MHz |
Isolation, minimum | 25 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 2110 – 2120 MHz |
Isolation, minimum | 30 dB |
Input Power, PEP, maximum | 5000 W |
Total Group Delay, maximum | 50 ns |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 2130 – 2155 MHz |
Input Power, PEP, maximum | 5000 W |
Insertion Loss, typical | 0.5 dB |
Isolation, minimum | 30 dB |
Return Loss, minimum | 18 dB |
Total Group Delay, maximum | 50 ns |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Brackets |
Weight, without mounting hardware | 3.2 kg | 7.055 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse