Warning Icon
This product was discontinued on: July 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • E16V90P56
    Twin Quadplexer 1800//2100//2300//2600 MHz, All ports DC bypass, with 4.3-10 connectors

E15V90P43

Twin Quadplexer 1800/2100/2300/2600 MHz, dc bypass on all ports

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
  • Designed for network modernization application, introduction of LTE 4x4 MIMO
  • Suitable for feeders cables reduction
  • dc/AISG pass-through on all frequency ports
  • Twin configuration

Product Classification

Product Type Quadplexer

General Specifications

Product Family CBC18212326
Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 205 mm | 8.071 in
Width 250 mm | 9.843 in
Depth 113 mm | 4.449 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass DCS 1800 | IMT 2100 | IMT 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3 | Branch 4
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3 | Branch 4
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 10 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation 1800 2100 2300 2600
License Band DCS 1800, Band Pass IMT 2100, Band Pass WCS 2300, Band Pass IMT 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–1880 1920–2170 2302–2400 2500–2690
Insertion Loss, typical, dB 0.40 0.40 0.35 0.30
Return Loss, typical, dB 20 20 20 20
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 300 300 300 300
3rd Order PIM, typical, dBc -160 -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Weight, net 7.6 kg | 16.755 lb

Product Classification

Product Type Quadplexer

General Specifications

Product Family CBC18212326
Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 205 mm | 8.071 in
Width 250 mm | 9.843 in
Depth 113 mm | 4.449 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass DCS 1800 | IMT 2100 | IMT 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3 | Branch 4
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3 | Branch 4
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 10 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation 1800 2100 2300 2600
License Band DCS 1800, Band Pass IMT 2100, Band Pass WCS 2300, Band Pass IMT 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–1880 1920–2170 2302–2400 2500–2690
Insertion Loss, typical, dB 0.40 0.40 0.35 0.30
Return Loss, typical, dB 20 20 20 20
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 300 300 300 300
3rd Order PIM, typical, dBc -160 -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Mechanical Specifications

Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Weight, net 7.6 kg | 16.755 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence