E14F10P28
Twin Triplexer 1350-1525//18//21-23-26 MHz, DC All bypass, with 4.3-10 connectors
Features and Benefits
- Designed for network modernization application, introduction of LTE1400 on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- DC/AISG passing on all ports
- Twin configuration
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 193 mm | 7.598 in |
Width | 190 mm | 7.48 in |
Depth | 137 mm | 5.394 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | PDC 1500 | SDL 1400 | TDD 2300 | TDD 2600 | WCS 2300 |
License Band, LNA | DCS 1800 | IMT 2100 | PDC 1500 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1350-1525 | 1710-1880 | 1920-2690 |
License Band | PDC 1500, Band Pass SDL 1400, Band Pass | DCS 1800, LNA | IMT 2100, LNA TDD 2300, Band Pass TDD 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1350–1525 | 1710–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.15 | 0.25 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 45 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -163 | -163 | -163 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5 L |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 193 mm | 7.598 in |
Width | 190 mm | 7.48 in |
Depth | 137 mm | 5.394 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | PDC 1500 | SDL 1400 | TDD 2300 | TDD 2600 | WCS 2300 |
License Band, LNA | DCS 1800 | IMT 2100 | PDC 1500 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1350-1525 | 1710-1880 | 1920-2690 |
License Band | PDC 1500, Band Pass; SDL 1400, Band Pass | DCS 1800, LNA | IMT 2100, LNA; TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1350–1525 | 1710–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.15 | 0.25 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 45 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -163 | -163 | -163 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5 L |
Weight, net | 7.3 kg | 16.094 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse