Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F06P16

Twin Diplexer, 600-700/850 MHz

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Designed for network Modernization, introduction of LTE700 on existing site
  • Twin configuration
  • dc/AISG blocking on all ports

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 181 mm | 7.126 in
Width 165 mm | 6.496 in
Depth 121 mm | 4.764 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 850 | USA 600
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 617–803 824–894
Insertion Loss, typical, dB 0.30 0.30
Return Loss, minimum, dB 20 20
Isolation, minimum, dB 40 40
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -163 -163
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.7 L
Weight, net 5 kg | 11.023 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 181 mm | 7.126 in
Width 165 mm | 6.496 in
Depth 121 mm | 4.764 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 850 | USA 600
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports

Electrical Specifications, Band Pass

Sub-module 1 | 2 1 | 2
Frequency Range, MHz 617–803 824–894
Insertion Loss, typical, dB 0.30 0.30
Return Loss, minimum, dB 20 20
Isolation, minimum, dB 40 40
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -163 -163
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.7 L
Weight, net 5 kg | 11.023 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence