E11F23P20
Twin Quadplexer 850//900//1800//2100 MHz, dc smart bypass
Specifications
Features and Benefits
- Twin configuration
- Suitable for feeders cables reduction
- DC/AISG SMART bypass functionality
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 104 mm | 4.094 in |
Width | 297 mm | 11.693 in |
Depth | 226 mm | 8.898 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | TDD 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | dc Smart Bypass |
dc/AISG Pass-through, demultiplexer | dc Smart Bypass |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 10 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 825-880 | PORT 2 906.8-960 | PORT 3 1710-1880 | PORT 4 1920-2170 |
License Band | CEL 850, Band Pass | CEL 900, Band Pass LMR 900, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 825–880 | 906.8–960 | 1710–1880 | 1920–2170 |
Insertion Loss, maximum, dB | 0.45 | 0.45 | 0.30 | 0.30 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 250 | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -150 | -150 | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 15%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9.4 kg | 20.723 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 104 mm | 4.094 in |
Width | 297 mm | 11.693 in |
Depth | 226 mm | 8.898 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | TDD 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | dc Smart Bypass |
dc/AISG Pass-through, demultiplexer | dc Smart Bypass |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 10 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 825-880 | PORT 2 906.8-960 | PORT 3 1710-1880 | PORT 4 1920-2170 |
License Band | CEL 850, Band Pass | CEL 900, Band Pass; LMR 900, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 825–880 | 906.8–960 | 1710–1880 | 1920–2170 |
Insertion Loss, maximum, dB | 0.45 | 0.45 | 0.30 | 0.30 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Isolation, minimum, dB | 50 | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 250 | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -150 | -150 | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 15%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 9.4 kg | 20.723 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse