Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

E11F01P27

Wideband Triplexer LTE800-900/1800-UMTS/WIFI-LTE, dc bypass on all ports

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC82126
Color Gray
Common Port Label PORT 1 COMMON
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 157 mm | 6.181 in
Width 62.5 mm | 2.461 in
Depth 161 mm | 6.339 in
Mounting Pipe Diameter Range 40–140 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 1 1
Branch 1 2 3
Port Designation PORT 2 790-960 PORT 3 1710-2170 PORT 4 2300-2690
License Band CEL 850, Band Pass
CEL 900, Band Pass
EDD 800, Band Pass
LMR 800, Band Pass
LMR 900, Band Pass
AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
IMT 2600, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–960 1710–2170 2300–2690
Insertion Loss, typical, dB 0.15 0.30 0.30
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 65 65 65
3rd Order PIM, maximum, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.5 L
Weight, net 2.7 kg | 5.952 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Product Family CBC82126
Color Gray
Common Port Label PORT 1 COMMON
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 157 mm | 6.181 in
Width 62.5 mm | 2.461 in
Depth 161 mm | 6.339 in
Mounting Pipe Diameter Range 40–140 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 1 1
Branch 1 2 3
Port Designation PORT 2 790-960 PORT 3 1710-2170 PORT 4 2300-2690
License Band CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass IMT 2600, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 790–960 1710–2170 2300–2690
Insertion Loss, typical, dB 0.15 0.30 0.30
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 65 65 65
3rd Order PIM, maximum, dBc -153 -153 -153
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.5 L
Weight, net 2.7 kg | 5.952 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence