HFT-ANNCS3042.5MJJ
- Available in:
- Latin America
- North America
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Series | HFT |
General Specifications
Connector A, quantity | 24 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 24 |
Color, boot B | Black |
Color, connector B | Green |
Interface, Connector A | MPO-12/APC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | MPO-12/APC Female |
Interface Feature, connector B | Unpinned |
Jacket Color | Yellow |
Polarity | Pairs, straight |
Total Fibers, quantity | 288 |
Dimensions
Breakout Length Note | Optimized for NGF Fiber Frames |
Breakout Length Tolerance, connector A | ±1.00 in |
Breakout Length Tolerance, connector B | ±1.00 in |
Breakout Length, connector A | 838.2 mm | 33 in |
Breakout Length, connector B | 838.2 mm | 33 in |
Cord Length | 42.5 m | 139.436 ft |
Diameter Over Jacket | 21.84 mm | 0.86 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Included | Pulling grip |
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Series | HFT |
General Specifications
Connector A, quantity | 24 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 24 |
Color, boot B | Black |
Color, connector B | Green |
Interface, Connector A | MPO-12/APC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | MPO-12/APC Female |
Interface Feature, connector B | Unpinned |
Jacket Color | Yellow |
Polarity | Pairs, straight |
Total Fibers, quantity | 288 |
Dimensions
Breakout Length Note | Optimized for NGF Fiber Frames |
Breakout Length Tolerance, connector A | ±1.00 in |
Breakout Length Tolerance, connector B | ±1.00 in |
Breakout Length, connector A | 838.2 mm | 33 in |
Breakout Length, connector B | 838.2 mm | 33 in |
Cord Length | 42.5 m | 139.436 ft |
Diameter Over Jacket | 21.84 mm | 0.86 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Included | Pulling grip |
Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse